This Application will be decommissioned as of January 7th 2025

82483 |
Schneider-Electric
 
82483 picture- web-product-data-sheet
82483
PratiKa interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
[In] rated current 63 A
[Ue] rated operational voltage 380...415 V
Network frequency 50/60 Hz
Protection type Circuit breaker protection
Plug, socket material Housing: self-extinguishing engineering polymer
Connections - terminals Captive screws
Cable cross section 16…95 mm²
Cable entry Cable gland
Thread type Pg 42
Net weight 9.7 kg
Height 640 mm
Width 270 mm
Depth 215 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 960 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28 cm
Package 1 Width 28.5 cm
Package 1 Length 62.5 cm
Package 1 Weight 9.46 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months