This Application will be decommissioned as of January 7th 2025

82491 |
Schneider-Electric
82491 picture- web-product-data-sheet
82491
PratiKa interlocked socket - 125 A - 3P + E - 200...250 V AC - IP65
Schneider Electric
TODAY
DEC 25, 2024
End of Commercialization
SEP 29, 2021
Main
Range PratiKa
Product or component type Interlocked socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
[In] rated current 125 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Protection type Circuit breaker protection
Plug, socket material Housing: self-extinguishing engineering polymer
Connections - terminals Captive screws
Cable cross section 16…95 mm²
Cable entry Cable gland
Thread type Pg 42
Net weight 9.9 kg
Height 710 mm
Width 270 mm
Depth 215 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 960 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29 cm
Package 1 Width 27 cm
Package 1 Length 70 cm
Package 1 Weight 9.9 kg
Contractual warranty
Warranty 18 months