This Application will be decommissioned as of January 7th 2025

82495 |
Schneider-Electric
 
82495 picture- web-product-data-sheet
82495
Interlocked socket, Mureva PKB, with RCBO, 125A, 3P+N+E, 400V, IP65
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Interlocked socket
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
[In] rated current 125 A
[Ue] rated operational voltage 380...415 V
Network frequency 50/60 Hz
Protection type Circuit breaker protection
Plug, socket material Housing: self-extinguishing engineering polymer
Connections - terminals Captive screws
Cable cross section 16…95 mm²
Cable entry Cable gland
Thread type Pg 42
Net weight 10.5 kg
Height 710 mm
Width 270 mm
Depth 215 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 960 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 27.0 cm
Package 1 Width 29.0 cm
Package 1 Length 70.0 cm
Package 1 Weight 10.5 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number Ea852aaf-87f8-441e-a08b-edd79380c43e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months