This Application will be decommissioned as of January 7th 2025

82758 |
Schneider-Electric
 
82758 picture- web-product-data-sheet
82758
Isoblock interlocked socket - 16 A - 3P + E - 380...415 V AC - IP65 - wall
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name Isoblock socket
Plug, socket category Low voltage
Industrial socket type B16
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 16 A
[Ue] rated operational voltage 380...415 V
Network frequency 50/60 Hz
Ground lug clockwise position 6 h
Protection type Without protection
Product compatibility Modular device
Total number of 18 mm modules 4.5
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Springs: stainless steel
Connections - terminals Captive screws
Maximum cable cross section 10 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 0.943 kg
Base dimension 144 x 318 mm
Height 318 mm
Width 144 mm
Depth 147 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK10 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 10.5 cm
Package 1 Length 31.0 cm
Package 1 Weight 1.02 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.359 kg
Offer Sustainability
SCIP Number C1dcc661-4d82-46e1-9c0f-6bf015057d63
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months