This Application will be decommissioned as of January 7th 2025

82879 |
Schneider-Electric
 
82879 picture- web-product-data-sheet
82879
Isoblock interlocked socket - 63 A - 3P + E - 200...250 V AC - IP65 - wall
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name Isoblock socket
Plug, socket category Low voltage
Industrial socket type B32/63
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 63 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Protection type Fuse
Fuse type Diazed
Fuse size E18
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Springs: stainless steel
Connections - terminals Captive screws
Maximum cable cross section 16 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 29
Net weight 2.967 kg
Base dimension 144 x 389 mm
Height 389 mm
Width 144 mm
Depth 147 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK10 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 0.1 cm
Package 1 Length 0.2 cm
Package 1 Weight 3.07 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months