This Application will be decommissioned as of January 7th 2025

82902 |
Schneider-Electric
 
82902 picture- web-product-data-sheet
82902
PratiKa industrial socket - 16 A - 3P - 20...25 V AC - IP44
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Extra-low voltage
Poles description 3P
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Straight
[In] rated current 16 A
[Ue] rated operational voltage 20...25 V
Network frequency 50/60 Hz
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws, completely loosened
Cable cross section 1…2.5 mm²
Net weight 0.143 kg
Base dimension 65 x 65 mm
Height 65 mm
Width 65 mm
Depth 65 mm
Colour Grey (RAL 7035)
Voltage colour Violet
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 6 cm
Package 1 Length 0.2 cm
Package 1 Weight 348 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months