|
|
|
82911
PratiKa industrial socket - 16 A - 2P - 20...25 V AC - IP44
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Range
|
PratiKa
|
Product or component type
|
Socket
|
Device short name
|
PratiKa socket
|
Plug, socket category
|
Extra-low voltage
|
Poles description
|
2P
|
Network type
|
AC
|
Outlet standard
|
Industrial
|
Complementary
Mounting mode
|
Panel-mounted
|
Plug, socket, control station shape
|
Straight
|
[In] rated current
|
16 A
|
[Ue] rated operational voltage
|
40...50 V
20...25 V
|
Network frequency
|
401/500 Hz
|
Secondary keyway clockwise position
|
11 h
|
Plug, socket material
|
Housing: self-extinguishing engineering polymer
|
Contacts material
|
Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
|
Connections - terminals
|
Captive screws, completely loosened
|
Cable cross section
|
1…2.5 mm²
|
Net weight
|
0.128 kg
|
Base dimension
|
65 x 65 mm
|
Height
|
65 mm
|
Width
|
65 mm
|
Depth
|
65 mm
|
Colour
|
Grey (RAL 7035)
|
Voltage colour
|
Green
|
Environment
Standards
|
EN 60309-1
EN 60309-2
|
IP degree of protection
|
IP44 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 62262
|
Fire resistance
|
850 °C conforming to IEC 60695-2-11
|
Relative humidity
|
50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
|
Ambient air temperature for operation
|
35 °C ( 86400 s )
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|