This Application will be decommissioned as of January 7th 2025

82970 |
Schneider-Electric
 
82970 picture- web-product-data-sheet
82970
PratiKa industrial socket - 32 A - 3P - 20...25 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Extra-low voltage
Poles description 3P
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Straight
[In] rated current 32 A
[Ue] rated operational voltage 20...25 V
40...50 V
Network frequency 100/200 Hz
Secondary keyway clockwise position 4 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws, completely loosened
Cable cross section 2.5…6 mm²
Net weight 0.16 kg
Base dimension 65 x 65 mm
Height 65 mm
Width 65 mm
Depth 66 mm
Colour Grey (RAL 7035)
Voltage colour Green
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 8.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 140.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 27.5 cm
Package 2 Length 21.0 cm
Package 2 Weight 1.45 kg
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.287 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months