|
83041
Unika interlocked socket - 32 A - 3P + N + E - 100...130 V AC - IP44 - wall
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Range
|
PratiKa
|
Product or component type
|
Interlocked socket
|
Device short name
|
Unika socket
|
Plug, socket category
|
Low voltage
|
Poles description
|
3P + N + E
|
Network type
|
AC
|
Outlet standard
|
Industrial
|
Complementary
Mounting mode
|
Wall-mounted
|
[In] rated current
|
32 A
|
[Ue] rated operational voltage
|
100...130 V
|
Network frequency
|
50/60 Hz
|
Ground lug clockwise position
|
4 h
|
Protection type
|
Without protection
|
Plug, socket material
|
Housing: self-extinguishing engineering polymer
|
Contacts material
|
Sleeves: nickel plated brass
|
Connections - terminals
|
Captive screws
|
Maximum cable cross section
|
10 mm²
|
Maximum cable outer diameter
|
25 mm
|
Cable entry
|
Cable gland
|
Thread type
|
Pg 21
|
Net weight
|
1.105 kg
|
Base dimension
|
103 x 255 mm
|
Height
|
255 mm
|
Width
|
103 mm
|
Depth
|
152 mm
|
Colour
|
Grey (RAL 7035)
|
Voltage colour
|
Yellow
|
Environment
Standards
|
IEC 60309-1
IEC 60309-2
|
IP degree of protection
|
IP44 conforming to IEC 60529
|
IK degree of protection
|
IK09 conforming to EN 62262
|
Fire resistance
|
750 °C conforming to IEC 60695-2-11
|
Relative humidity
|
50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
|
Ambient air temperature for operation
|
35 °C ( 86400 s )
-25…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|