This Application will be decommissioned as of January 7th 2025

83132 |
Schneider-Electric
 
83132 picture- web-product-data-sheet
83132
Unika interlocked socket - 16 A - 3P + E - 200...250 V AC - IP44 - wall
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Interlocked socket
Device short name Unika socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 16 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Protection type Fuse
Fuse type Cylindrical
Fuse size 10.3 x 38 mm
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 10 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 1.19 kg
Base dimension 103 x 255 mm
Height 255 mm
Width 103 mm
Depth 150 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Offer Sustainability
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 73
Contractual warranty
Warranty 18 months