This Application will be decommissioned as of January 7th 2025

83139 |
Schneider-Electric
83139 picture- web-product-data-sheet
83139
Unika interlocked socket - 32 A - 2P + E - 100...130 V AC - IP44 - wall
Schneider Electric
TODAY
DEC 27, 2024
End of Commercialization
JUN 30, 2022
Main
Range PratiKa
Product or component type Interlocked socket
Device short name Unika socket
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 32 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Protection type Fuse
Fuse type Cylindrical
Fuse size 10.3 x 38 mm
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: nickel plated brass
Connections - terminals Captive screws
Maximum cable cross section 10 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 1.215 kg
Base dimension 103 x 255 mm
Height 255 mm
Width 103 mm
Depth 151 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Contractual warranty
Warranty 18 months