This Application will be decommissioned as of January 7th 2025

83155 |
Schneider-Electric
 
83155 picture- web-product-data-sheet
83155
PratiKa industrial socket - 16 A - 3P + E - 200...250 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 16 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Sleeves: nickel plated brass
Springs: stainless steel
Connections - terminals Captive screws, completely loosened
Cable cross section 1…4 mm²
Cable outer diameter 8…15 mm
Cable entry Cable gland
Thread type Pg 16
Net weight 0.338 kg
Base dimension 80 x 100 mm
Height 156 mm
Width 80 mm
Depth 127 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 15.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 386.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 15.5 cm
Package 2 Width 27.0 cm
Package 2 Length 21.0 cm
Package 2 Weight 1.544 kg
Unit Type of Package 3 S03
Number of Units in Package 3 8
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.139 kg
Offer Sustainability
SCIP Number 78fb8795-a40d-47b1-874c-18ea0cf17d72
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months