This Application will be decommissioned as of January 7th 2025

83299 |
Schneider-Electric
 
83299 picture- web-product-data-sheet
83299
Interlocked socket, Mureva PK, wall-mounted, 3h, 32A, 3P+E, 400V, IP65
Schneider Electric
Characteristics
Main
Range of product Mureva
Product or component type Interlocked socket for container
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 32 A
[Ue] rated operational voltage 400...440 V
Network frequency 50/60 Hz
Ground lug clockwise position 3 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws, completely loosened
Cable cross section 2.5…10 mm²
Cable entry Cable gland
Thread type Pg 21
Net weight 1.156 kg
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 17.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.166 kg
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.317 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Ea852aaf-87f8-441e-a08b-edd79380c43e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 188
Minimum percentage of recycled plastic content 54
Contractual warranty
Warranty 18 months