This Application will be decommissioned as of January 7th 2025

83326 |
Schneider-Electric
 
83326 picture- web-product-data-sheet
83326
modular panel - for 2 sockets with interlock - type 2B16 - 222x535 mm
Schneider Electric
Characteristics
Main
Range of product PratiKa
Product or component type Modular panel
Accessory / separate part category Installation accessory
Complementary
Number of 18 mm modules per row 4
Socket number 2
Enclosure material Housing: self-extinguishing polymer
Net weight 1.3 kg
Width 222 mm
Height 535 mm
Depth 117 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-1
IEC 60309-2
Fire resistance 850 °C conforming to IEC 60695-2-11
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.9 cm
Package 1 Width 22.1 cm
Package 1 Length 53.5 cm
Package 1 Weight 1.214 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months