|
|
|
83327
modular panel - for 1 socket with interlock - type B32/63 - 151x535 mm
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Range of product
|
PratiKa
|
Product or component type
|
Modular panel
|
Accessory / separate part category
|
Installation accessory
|
Complementary
Number of 18 mm modules per row
|
10
|
Socket number
|
1
|
Enclosure material
|
Housing: self-extinguishing polymer
|
Net weight
|
0.894 kg
|
Width
|
151 mm
|
Height
|
535 mm
|
Depth
|
117 mm
|
Colour
|
Grey (RAL 7035)
|
Environment
Standards
|
IEC 60309-2
IEC 60309-1
|
Fire resistance
|
850 °C conforming to IEC 60695-2-11
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK10 conforming to IEC 62262
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|