This Application will be decommissioned as of January 7th 2025

83399 |
Schneider-Electric
 
83399 picture- web-product-data-sheet
83399
PratiKa Unika socket - 32 A - 3P+E - 400...440 V AC - IP 65 - fuse protection
Schneider Electric
Characteristics
Main
Range of product PratiKa Unika
Product or component type Interlocked socket for container
Device short name PratiKa Unika socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 32 A
[Ue] rated operational voltage 400...440 V
Network frequency 50/60 Hz
Ground lug clockwise position 3 h
Protection type Fuse
Fuse type Cylindrical
Fuse size 10.3 x 38 mm
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws, completely loosened
Cable cross section 2.5…10 mm²
Cable entry Cable gland
Thread type Pg 21
Net weight 1.277 kg
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 0.1 cm
Package 1 Length 0.2 cm
Package 1 Weight 1.207 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months