This Application will be decommissioned as of January 7th 2025

83565 |
Schneider-Electric
 
83565 picture- web-product-data-sheet
83565
PratiKa industrial plug - 32 A - 3P + N + E - 100...130 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 32 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Plug, socket material Self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 2.5…10 mm²
Cable entry Cable gland
Thread type Pg 21
Net weight 0.523 kg
Base dimension 106 x 130 mm
Height 140 mm
Width 106 mm
Depth 179 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards EN 60309-2
EN 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Contractual warranty
Warranty 18 months