|
|
|
83799
PratiKa interlocked socket - 32 A - 3P+E - 400..440 V AC - IP 65
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Range of product
|
PratiKa Isoblock
|
Product or component type
|
Interlocked socket for container
|
Device short name
|
PratiKa socket
|
Plug, socket category
|
Low voltage
|
Poles description
|
3P + E
|
Network type
|
AC
|
Outlet standard
|
Industrial
|
Complementary
Mounting mode
|
Wall-mounted
|
[In] rated current
|
32 A
|
[Ue] rated operational voltage
|
400...440 V
|
Network frequency
|
50/60 Hz
|
Ground lug clockwise position
|
3 h
|
Plug, socket material
|
Housing: self-extinguishing engineering polymer
|
Contacts material
|
Pins: nickel plated brass
|
Connections - terminals
|
Captive screws, completely loosened
|
Cable cross section
|
2.5…10 mm²
|
Cable entry
|
Cable gland
|
Thread type
|
Pg 21
|
Net weight
|
1.1 kg
|
Colour
|
Grey (RAL 7035)
|
Voltage colour
|
Red
|
Environment
Standards
|
EN 60309-1
EN 60309-2
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK09 conforming to EN 62262
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Relative humidity
|
50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
|
Ambient air temperature for operation
|
35 °C ( 86400 s )
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|