This Application will be decommissioned as of January 7th 2025

83873 |
Schneider-Electric
 
83873 picture- web-product-data-sheet
83873
PratiKa industrial plug - 32 A - 3P + E - 480...500 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape 90° angled
[In] rated current 32 A
[Ue] rated operational voltage 480...500 V
Network frequency 50/60 Hz
Ground lug clockwise position 7 h
Plug, socket material Self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 2.5…10 mm²
Net weight 0.333 kg
Base dimension 90 x 100 mm
Height 159 mm
Width 90 mm
Depth 112 mm
Colour Grey (RAL 7035)
Voltage colour Black
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 11 cm
Package 1 Length 15 cm
Package 1 Weight 260 g
Offer Sustainability
SCIP Number E57d0e16-20fd-447f-8324-ed3dc27095fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 17
Contractual warranty
Warranty 18 months