This Application will be decommissioned as of January 7th 2025

83876 |
Schneider-Electric
 
83876 picture- web-product-data-sheet
83876
PratiKa industrial plug - 16 A - 3P + E - 100...130 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug with phase inverter
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape 90° angled
[In] rated current 16 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Plug, socket material Self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 1…4 mm²
Cable outer diameter 8…15 mm
Cable entry Cable gland
Thread type Pg 16
Net weight 0.333 kg
Base dimension 65 x 85 mm
Height 124 mm
Width 65 mm
Depth 92 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Contractual warranty
Warranty 18 months