This Application will be decommissioned as of January 7th 2025

83911 |
Schneider-Electric
 
83911 picture- web-product-data-sheet
83911
PratiKa wander plug - straight - 16 A - 3P + E - 200...250 V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander plug with phase inverter
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 16 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Connections - terminals Captive screws
Cable cross section 1…4 mm²
Cable outer diameter 8…15 mm
Cable entry Cable gland
Thread type Pg 16
Net weight 0.18 kg
Height 139 mm
Width 81 mm
Depth 81 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Operating altitude 2000 m
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 7.7 cm
Package 1 Length 13.3 cm
Package 1 Weight 150 g
Contractual warranty
Warranty 18 months