This Application will be decommissioned as of January 7th 2025

83919 |
Schneider-Electric
 
83919 picture- web-product-data-sheet
83919
Mounting box, Mureva PK, 103x255
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva BOX
Product or component type Mounting box
Complementary
Enclosure mounting Wall mounted
Number of horizontal rows 0
[In] rated current 32 A
16 A
Type of rail DIN
Cable entry : smooth faces
Enclosure material Housing: self-extinguishing polymer
Net weight 0.308 kg
Base dimension 103 x 225 mm
Width 103 mm
Height 250 mm
Depth 70 mm
Colour Housing: light grey (RAL 7035)
Environment
Standards IEC 309-2
EN 60309-2
IEC 60529
EN 62262
IEC 309-1
EN 60439-1
IEC 695-2-1
EN 60309-1
Fire resistance 750 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Environmental characteristics (UV) UV resistant: class 3 conforming to ISO 4582:2010
Ultraviolet degradation test conforming to ISO 4892-2:2013
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 10.3 cm
Package 1 Length 24.5 cm
Package 1 Weight 356.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.35 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Minimum percentage of recycled plastic content 78
Contractual warranty
Warranty 18 months