This Application will be decommissioned as of January 7th 2025

83922 |
Schneider-Electric
 
83922 picture- web-product-data-sheet
83922
Modular base, Mureva PK, 2 openings 220x360, (W)210mm x (H)350mm x (D)70mm
Schneider Electric
Characteristics
Main
Range Mureva
Product name Mureva Enclosure
Product or component type Enclosure
Enclosure type Modular base
Complementary
Mounting mode Surface mounted
Number of openings of interface 2
Cable entry Knock-out
Fair lead
Material Self-extinguishing polymer: housing
Net weight 1.167 kg
Base dimension 103 x 225 mm
Height 350 mm
Width 210 mm
Depth 70 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60529
EN 62262
EN 60439
IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 650 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 36.000 cm
Package 1 Length 22.200 cm
Package 1 Weight 1.032 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 35.500 cm
Package 2 Width 24.000 cm
Package 2 Length 39.000 cm
Package 2 Weight 3.796 kg
Unit Type of Package 3 P12
Number of Units in Package 3 90
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 125.880 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 9
Contractual warranty
Warranty 18 months