This Application will be decommissioned as of January 7th 2025

83925 |
Schneider-Electric
 
83925 picture- web-product-data-sheet
83925
Modular panel, Mureva PK, for 1 industrial interlocked socket - type B16 - 111 x 535 mm
Schneider Electric
Characteristics
Main
Range of product Mureva
Range Mureva
Product or component type Modular panel
Accessory / separate part category Installation accessory
Complementary
Range compatibility Mureva Mureva Industrial Socket interlocked socket
Socket number 1
Enclosure material Housing: self-extinguishing polymer
Net weight 0.576 kg
Width 111 mm
Height 535 mm
Depth 76 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-2
IEC 60309-1
Fire resistance 850 °C conforming to IEC 60695-2-11
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 0.1 cm
Package 1 Length 0.2 cm
Package 1 Weight 624 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months