This Application will be decommissioned as of January 7th 2025

83934 |
Schneider-Electric
 
83934 picture- web-product-data-sheet
83934
Cap plug, Mureva PK, 16A, 3P+E, IP67
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Cap
Accessory / separate part category Protection accessory
Outlet standard Industrial
Complementary
Range compatibility Mureva Mureva Industrial Plug
[In] rated current 16 A
Poles description 3P + E
Plug, socket material Housing: self-extinguishing polymer
Net weight 0.046 kg
Height 250 mm
Width 103 mm
Depth 70 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 9 cm
Package 2 Width 21 cm
Package 2 Length 27 cm
Package 2 Weight 538 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.715 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number E57d0e16-20fd-447f-8324-ed3dc27095fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months