This Application will be decommissioned as of January 7th 2025

83936 |
Schneider-Electric
 
83936 picture- web-product-data-sheet
83936
PratiKa - cap for industrial plug - 32 A - 3P+E - IP 67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Cap
Accessory / separate part category Protection accessory
Outlet standard Industrial
Complementary
[In] rated current 32 A
Poles description 3P + E
Plug, socket material Housing: self-extinguishing polymer
Net weight 0.07 kg
Height 250 mm
Width 103 mm
Depth 70 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 7.5 cm
Package 1 Length 7.5 cm
Package 1 Weight 54 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 9 cm
Package 2 Width 21 cm
Package 2 Length 27 cm
Package 2 Weight 460 g
Unit Type of Package 3 S03
Number of Units in Package 3 36
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.247 kg
Offer Sustainability
SCIP Number E57d0e16-20fd-447f-8324-ed3dc27095fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months