This Application will be decommissioned as of January 7th 2025

83986 |
Schneider-Electric
 
83986 picture- web-product-data-sheet
83986
PratiKa - cable gland - Pg 21
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Cable gland
Cable gland type Pg 21
Complementary
External diameter 28.5 mm
Cable outer diameter 14…20 mm
Colour Grey (RAL 7035)
Environment
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Standards IEC 60309-2
IEC 60309-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 3.5 cm
Package 1 Length 4 cm
Package 1 Weight 11 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months