Schneider-Electric
 
83991 picture- web-product-data-sheet
83991
Kaedra - cable gland - PG9
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Cable gland
Accessory / separate part category Cabling accessory
Complementary
Cable gland type Pg 9
Colour Grey (RAL 7035)
Environment
Fire resistance 650 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 2.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 21.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins