Schneider-Electric
 
83992 picture- web-product-data-sheet
83992
Kaedra - cable gland - PG11
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Cable gland
Accessory / separate part category Cabling accessory
Complementary
Cable gland type Pg 11
Net weight 0.01 kg
Environment
Fire resistance 850 °C conforming to IEC 60695-2-11
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 1.5 cm
Package 1 Length 3.0 cm
Package 1 Weight 14.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 300
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.687 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months