|
|
|
83993
Kaedra - cable gland - PG13,5
|
|
|
Main
Range of product
|
Kaedra
|
Product or component type
|
Cable gland
|
Accessory / separate part category
|
Cabling accessory
|
Complementary
Cable gland type
|
Pg 13.5
|
Net weight
|
0.01 kg
|
Environment
Fire resistance
|
850 °C conforming to IEC 60695-2-11
|
IP degree of protection
|
IP55 conforming to IEC 60529
|
IK degree of protection
|
IK08 conforming to EN 62262
|
Ambient air temperature for operation
|
-25…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.6 cm
|
Package 1 Width
|
2.8 cm
|
Package 1 Length
|
3.7 cm
|
Package 1 Weight
|
14.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
300
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
4.763 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Contractual warranty
|
|