Schneider-Electric
 
83998 picture- web-product-data-sheet
83998
Kaedra - cable gland - PG42
Schneider Electric
Characteristics
Main
Range of product Kaedra
Product or component type Cable gland
Accessory / separate part category Cabling accessory
Complementary
Cable gland type Pg 42
Colour Grey (RAL 7035)
Environment
Fire resistance 650 °C conforming to IEC 60695-2-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 6.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 100.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.487 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins