Schneider-Electric
 
8501KPD13V63 picture- web-product-data-sheet
8501KPD13V63
Plug-In Relay - 11 pin plug-in - 3 poles - 125VDC coil
Characteristics
Main
Product range 8501K
Product type Relay
Relay type General purpose
Mounting type Socket
Contact composition 3PDT
[Uc] control circuit voltage 125 V DC
Pilot light No indicator
Manual operator Without test button
Complementary
Horsepower rating 0.33 hp at 120 V AC
0.5 hp at 240 V AC
Breaking capacity 3 A at 120 V AC for inductive control circuit conforming to UL 508
1.5 A at 240 V AC for inductive control circuit conforming to UL 508
10 A at 28 V DC for resistive control circuit conforming to UL 508
10 A at 120 V AC for resistive control circuit conforming to UL 508
6.66 A at 240 V AC for resistive control circuit conforming to UL 508
Maximum switching voltage 300 V AC
30 V DC
Contact material Silver tin oxide
Operating time 7 ms - drop-out
18 ms - pick-up
Shape of pins Tubular
For use with 8501NR62
8501NR61
Environment
Ambient temperature range - operational -40…158 °F
Product certifications UL recognized
UL listed
CE
CSA
Height 67.56 mm
Width 35.31 mm
Depth 35.31 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.318 cm
Package 1 Width 4.318 cm
Package 1 Length 7.112 cm
Package 1 Weight 90.719 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months