Schneider-Electric
 
8501XDO40V66 picture- web-product-data-sheet
8501XDO40V66
NEMA Control Relay, Type X, machine tool, 10A resistive at 600 VAC, 4 normally open contacts, 230/250 VDC coil
Characteristics
Main
Range 8501X
Relay Type Control
Product Relay
Current Rating 10 A AC
5 A DC
Complementary
Coil Voltage 230/250 V DC
Control circuit voltage limits Operational: 0.8...1.1 Uc DC
Rated breaking capacity 6 A at 120 V AC for inductive control circuit conforming to UL 508
3 A at 240 V AC for inductive control circuit conforming to UL 508
1.5 A at 480 V AC for inductive control circuit conforming to UL 508
1.2 A at 600 V AC for inductive control circuit conforming to UL 508
10 A at <= 600 V AC for resistive control circuit conforming to UL 508
1.1 A at 125 V DC for inductive control circuit conforming to UL 508
0.55 A at 250 V DC for inductive control circuit conforming to UL 508
0.2 A at 301...600 V DC for inductive control circuit conforming to UL 508
4 A at 125 V DC for resistive control circuit conforming to UL 508
0.8 A at 250 V DC for resistive control circuit conforming to UL 508
[Icm] rated short-circuit making capacity 60 A at: 120 V AC for inductive load control circuit conforming to UL 508
30 A at: 240 V AC for inductive load control circuit conforming to UL 508
15 A at: 480 V AC for inductive load control circuit conforming to UL 508
12 A at: 600 V AC for inductive load control circuit conforming to UL 508
10 A at: <= 600 V AC for resistive load control circuit conforming to UL 508
1.1 A at: 125 V DC for inductive load control circuit conforming to UL 508
0.55 A at: 250 V DC for inductive load control circuit conforming to UL 508
0.2 A at: 301...600 V DC for inductive load control circuit conforming to UL 508
4 A at: 125 V DC for inductive load control circuit conforming to UL 508
0.8 A at: 250 V DC for resistive load control circuit conforming to UL 508
Inrush power in W 18 W
Hold-in power consumption in W 18 W
Operating time 37 ms - pick-up
21 ms - drop-out
Contact Configuration 4 NO 4 standard contact cartridges
Electrical connection Screw clamp terminals
AWG gauge AWG 18...AWG 12 copper
Tightening torque Control circuit: 1.02…1.36 N.m - on screw terminals
Mounting Type Panel
Height 90.42 mm
Width 56.64 mm
Depth 131.32 mm
Environment
Operating Temperature -40…160 °F
Certifications CSA LR60905 class 3211 03
UL listed file E78403 CCN NKCR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.128 cm
Package 1 Width 12.192 cm
Package 1 Length 23.114 cm
Package 1 Weight 1.547 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months