This Application will be decommissioned as of January 7th 2025

8501XDO80XDLV66 |
Schneider-Electric
8501XDO80XDLV66 picture- web-product-data-sheet
8501XDO80XDLV66
NEMA Control Relay, machine tool, latching relay, 8 NO, 230/250 VDC coil
Main
Range 8501X
Relay Type Latching
Product Relay
Current Rating 10 A AC
5 A DC
Contact Configuration 8 NO 8 standard contact cartridges
Number of Poles 8P
Coil Voltage 230/250 V DC
Voltage Rating 250 V DC
Mounting Type Panel
Operating Temperature -40…160 °F
Electrical Connection Screw clamp terminals
Certifications CE
CSA
UL listed
Operating Time 37 ms - pick-up
45 ms - drop-out
Height 90.42 mm
Width 56.64 mm
Depth 227.58 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes