This Application will be decommissioned as of January 7th 2025

8501XO40V02 |
Schneider-Electric
 
8501XO40V02 picture- web-product-data-sheet
8501XO40V02
Relay, Harmony 8501X, machine tool, coil, screw clamp terminals, 10A resistive at 600V AC, 110/120V AC 50/60Hz, 4NO
Characteristics
Main
Range 8501X
Relay Type Control
Product Relay
Current Rating 10 A AC
5 A DC
Complementary
Coil Voltage 110 V AC 50 Hz
120 V AC 60 Hz
Control circuit voltage limits Operational: 0.85...1.1 Uc AC 50/60 Hz
Rated breaking capacity 6 A at 120 V AC for inductive control circuit conforming to UL 508
3 A at 240 V AC for inductive control circuit conforming to UL 508
1.5 A at 480 V AC for inductive control circuit conforming to UL 508
1.2 A at 600 V AC for inductive control circuit conforming to UL 508
10 A at <= 600 V AC for resistive control circuit conforming to UL 508
1.1 A at 125 V DC for inductive control circuit conforming to UL 508
0.55 A at 250 V DC for inductive control circuit conforming to UL 508
0.2 A at 301...600 V DC for inductive control circuit conforming to UL 508
4 A at 125 V DC for resistive control circuit conforming to UL 508
0.8 A at 250 V DC for resistive control circuit conforming to UL 508
[Icm] rated short-circuit making capacity 60 A at: 120 V AC for inductive load control circuit conforming to UL 508
30 A at: 240 V AC for inductive load control circuit conforming to UL 508
15 A at: 480 V AC for inductive load control circuit conforming to UL 508
12 A at: 600 V AC for inductive load control circuit conforming to UL 508
10 A at: <= 600 V AC for resistive load control circuit conforming to UL 508
1.1 A at: 125 V DC for inductive load control circuit conforming to UL 508
0.55 A at: 250 V DC for inductive load control circuit conforming to UL 508
0.2 A at: 301...600 V DC for inductive load control circuit conforming to UL 508
4 A at: 125 V DC for inductive load control circuit conforming to UL 508
0.8 A at: 250 V DC for resistive load control circuit conforming to UL 508
Inrush power in VA 148 VA 60 Hz
143 VA 50 Hz
Hold-in power consumption in VA 23 VA 60 Hz
25 VA 50 Hz
Operating time 15 ms - pick-up
16 ms - drop-out
Contact Configuration 4 NO 4 standard contact cartridges
Electrical connection Screw clamp terminals
AWG gauge AWG 18...AWG 12 copper
Tightening torque Control circuit: 1.02…1.36 N.m - on screw terminals
Mounting Type Panel
Height 88.9 mm
Width 56.64 mm
Depth 100.33 mm
Environment
Operating Temperature -40…160 °F
Certifications UL listed file E78403 CCN NKCR
CSA LR60905 class 3211 03
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 250
Contractual warranty
Warranty 18 months