Schneider-Electric
 
88065 picture- web-product-data-sheet
88065
LCDD SUPPORT CABLE COMPARTMENT
Schneider Electric
Characteristics
Main
LV panel system name Prisma Plus disconnectable Motor Control Center
Prisma Plus fixed Motor Control Center
Product or component type Front plate
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 300 mm
400 mm
Width 500 mm
Height 150 mm
Installed device LCCD unit reversing with circuit-breaker and contactor
LCCD unit non reversing
Local control and display device LCDD unit
Number of vertical modules [50 mm] 3
Material Steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 16 cm
Package 1 Length 52 cm
Package 1 Weight 680 g
Unit Type of Package 2 P06
Number of Units in Package 2 10
Package 2 Height 32 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 13.8 kg
Contractual warranty
Warranty 18 months