Schneider-Electric
 
88101 picture- web-product-data-sheet
88101
MCC MOUNTING PLATE 100MM
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate
Product specific application Motor-control feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 575 mm
Height 100 mm
Installed device GV2-L + 2LC1-D09 to D32 2 speed with circuit-breaker + contactor + thermal protection
GV2-L + LC1-D09 to D32 non reversing with circuit-breaker + contactor + thermal protection
GV2-L + LC2-D09 to D32 reversing with circuit-breaker + contactor + thermal protection
Number of vertical modules [50 mm] 2
Material Steel
Surface treatment Zinc coated
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 16.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.9 kg
Unit Type of Package 2 P12
Number of Units in Package 2 90
Package 2 Height 105.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 171.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product