This Application will be decommissioned as of January 7th 2025

88102 |
Schneider-Electric
 
88102 picture- web-product-data-sheet
88102
MCC MOUNTING PLATE 150MM
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate
Product specific application Motor-control feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 575 mm
Height 150 mm
Installed device GV2-L + 2LC1-D09 to D32 2 speed with circuit-breaker + contactor + thermal protection
GV2-L + LC1-D09 to D32 non reversing with circuit-breaker + contactor + thermal protection
GV2-L + LC1-D40 to D50 non reversing with circuit-breaker + contactor + thermal protection
GV2-L + LC2-D09 to D32 reversing with circuit-breaker + contactor + thermal protection
NS80HMA + LC1-D50 to D65 non reversing with circuit-breaker + contactor + thermal protection
NS80HMA + LC1-D80 non reversing with circuit-breaker + contactor + thermal protection
Number of vertical modules [50 mm] 3
Material Steel
Surface treatment Zinc coated
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 16.5 cm
Package 1 Length 58.0 cm
Package 1 Weight 2.26 kg
Unit Type of Package 2 P12
Number of Units in Package 2 90
Package 2 Height 96.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 203.4 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information