Schneider-Electric
 
88104 picture- web-product-data-sheet
88104
MCC MOUNTING PLATE 3000MM
Schneider Electric
Characteristics
Main
Range Prisma
Product or component type Mounting plate
Product specific application Motor-control feeder
Complementary
Enclosure/cubicle description Cubicle
Enclosure/cubicle width 650 mm
Width 575 mm
Height 300 mm
Installed device GS1-F + 2LC1-D40 to 65 2 speed with switch-disconnector fuse + contactor + thermal protection
GS1-F + 2LC1-D80 2 speed with switch-disconnector fuse + contactor + thermal protection
GS1-F + 3LC1-D40 to 65 Dalhander with switch-disconnector fuse + contactor + thermal protection
GS1-F + 3LC1-D40 to 65 star-delta starters with switch-disconnector fuse + contactor + thermal protection
GS1-F + 3LC1-D80 Dalhander with switch-disconnector fuse + contactor + thermal protection
GS1-F + 3LC1-D80 star-delta starters with switch-disconnector fuse + contactor + thermal protection
GS1-J + 2LC1-D115 2 speed with switch-disconnector fuse + contactor + thermal protection
GS1-J + 2LC1-D50 to 80 2 speed with switch-disconnector fuse + contactor + thermal protection
GS1-J + 3LC1-D50 to 65 Dalhander with switch-disconnector fuse + contactor + thermal protection
GS1-J + 3LC1-D50 to 65 star-delta starters with switch-disconnector fuse + contactor + thermal protection
GS1-J + 3LC1-D80 Dalhander with switch-disconnector fuse + contactor + thermal protection
GS1-J + 3LC1-D80 star-delta starters with switch-disconnector fuse + contactor + thermal protection
GS1-J + LC1-D50 to 115 non reversing with switch-disconnector fuse + contactor + thermal protection
GS1-J + LC2-D50 to 115 reversing with switch-disconnector fuse + contactor + thermal protection
GV2-L + 3LC1-D40 to D50 Dalhander with circuit-breaker + contactor + thermal protection
GV2-L + 3LC1-D40 to D50 star-delta starters with circuit-breaker + contactor + thermal protection
NS80HMA + 2LC1-D80 to D115 2 speed with circuit-breaker + contactor + thermal protection
NS80HMA + 3LC1-D50 to D65 Dalhander with circuit-breaker + contactor + thermal protection
NS80HMA + 3LC1-D50 to D65 star-delta starters with circuit-breaker + contactor + thermal protection
NS80HMA + 3LC1-D80 Dalhander with circuit-breaker + contactor + thermal protection
NS80HMA + 3LC1-D80 star-delta starters with circuit-breaker + contactor + thermal protection
NS80HMA + LC2-D115 reversing with circuit-breaker + contactor + thermal protection
Number of vertical modules [50 mm] 6
Material Steel
Surface treatment Zinc coated
Colour White
Colour code RAL 9001
Special colour options Yes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 32.000 cm
Package 1 Length 60.000 cm
Package 1 Weight 2.680 kg
Unit Type of Package 2 P12
Number of Units in Package 2 38
Package 2 Height 51.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 101.840 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months