This Application will be decommissioned as of January 7th 2025

9001A31 |
Schneider-Electric
 
9001A31 picture- web-product-data-sheet
9001A31
30MM PLASTIC LENS FOR PILOT LIGHT AMBER
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.524 cm
Package 1 Width 2.54 cm
Package 1 Length 2.54 cm
Package 1 Weight 4.536 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No