This Application will be decommissioned as of January 7th 2025

9001C31 |
Schneider-Electric
 
9001C31 picture- web-product-data-sheet
9001C31
Lens, Harmony 9001K, Harmony 9001SK, polycarbonate, fresnel, clear, grooved lens, 30 mm, for pilot light
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Lens
Accessory / separate part type Lens cap
Accessory / separate part category Spare parts
Accessory / separate part destination Pilot light
Complementary
Lens type Fresnel
Mounting diameter 30 mm
Cap/operator or lens colour Clear
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.201 cm
Package 1 Width 5.1 cm
Package 1 Length 5.799 cm
Package 1 Weight 4.536 g
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months