Schneider-Electric
 
9001K1L35LGGH13 picture- web-product-data-sheet
9001K1L35LGGH13
Illuminated push-button, Harmony 9001K, metal, plastic guard flush, green, 30mm, spring return, LED green, 24-28V, 1 C/O
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name 9001K
Type of operator Spring return
Operator profile Green flush, unmarked
Operator additional information Plastic guard
Complementary
Bezel material Metal
Mounting diameter 30 mm
Shape of signaling unit head Octagonal
Light source LED
Light source LED
Bulb base BA 9s
Light block supply Direct
[Us] rated supply voltage 24...28 V AC/DC
Contacts type and composition 1 C/O
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Tightening torque 0.8 N.m conforming to IEC 60947-1
Shape of screw head Cross slotted
Mechanical durability 5000000 cycles
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Contacts material Silver alloy contacts
Contact operation Standard
Positive opening Without
Short-circuit protection 10 A cartridge fuse conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Icm] rated short-circuit making capacity 12 kA at 600 V AC-15, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
Net weight 0.166 kg
Device presentation Complete product
Cap/operator or lens colour Green
[Us] rated supply voltage 24...28 V
Light source colour Green
Operator profile Flush
Type of operator Spring return
Size 30 mm
Environment
Standards EN/IEC 60947-1
JIS C 4520
EN/IEC 60947-5-1
CSA C22.2 No 14
UL 508
JIS C 852
EN/IEC 60947-5-4
Product certifications NEMA
UL 508
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.842 cm
Package 1 Length 11.43 cm
Package 1 Weight 185.973 g
Offer Sustainability
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months