Schneider-Electric
 
9001K1L36LYAH13 picture- web-product-data-sheet
9001K1L36LYAH13
amber illuminated pushbutton Ø 30 - flush spring return full guard - 48 V - 1OC
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name 9001K
Type of operator Spring return
Operator profile Amber flush, unmarked
Operator additional information Full guard in plastic
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Shape of signaling unit head Octagonal
Light source LED
Light source LED
Bulb base BA 9s
Light block supply Direct
[Us] rated supply voltage 48 V AC/DC
Contacts type and composition 1 C/O
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Tightening torque 0.8 N.m conforming to IEC 60947-1
Shape of screw head Cross slotted
Mechanical durability 5000000 cycles
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-1
Contacts material Silver alloy contacts
Contact operation Standard
Positive opening Without
Short-circuit protection 10 A cartridge fuse conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Icm] rated short-circuit making capacity 12 kA at 600 V AC-15, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
1.5 kA at 480 V AC-15, 720 VA
3 kA at 240 V AC-15, 720 VA
6 kA at 120 V AC-15, 720 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
Net weight 0.166 kg
Device presentation Complete product
Environment
Standards EN/IEC 60947-1
CSA C22.2 No 14
JIS C 852
UL 508
EN/IEC 60947-5-4
EN/IEC 60947-5-1
JIS C 4520
Product certifications UL 508
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 226.796 g
Package 1 Height 4.826 cm
Package 1 width 5.842 cm
Package 1 Length 11.43 cm
Contractual warranty
Warranty 18 months