Schneider-Electric
 
9001K1L7LRRH13 picture- web-product-data-sheet
9001K1L7LRRH13
red illuminated push button 600 VAC 10 A - Type K - Ø30 with options
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name 9001K
Type of operator Spring return
Operator profile Red flush, unmarked
Operator additional information Full guard in plastic
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Light source Red LED
Bulb base BA 9s
Light block supply Direct
[Us] rated supply voltage 220...240 V AC 50/60 Hz
Contacts type and composition 1 C/O
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Tightening torque 0.8 N.m conforming to IEC 60947-1
Mechanical durability 5000000 cycles
Operating position Any position
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contacts material Silver alloy contacts
Contact operation Standard
Short-circuit protection 10 A cartridge fuse conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Icm] rated short-circuit making capacity 12 kA at 600 V AC-15, 7200 VA
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
Device presentation Complete product
Environment
Product certifications UL listed file E42259 CCN NKCR
CE
CSA LR 25490 class 3211 03
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov