Schneider-Electric
 
9001K2L1WH6 picture- web-product-data-sheet
9001K2L1WH6
white illuminated push button - Type K - Ø30 with options
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name 9001K
Type of operator Spring return
Operator profile White projecting, unmarked
Operator additional information Without guard
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Light source Incandescent
Bulb base BA 9s
Light block supply Via integral transformer
[Us] rated supply voltage 110...120 V AC 50/60 Hz
Contacts type and composition 1 NC
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to IEC 60947-1
Tightening torque 0.8 N.m conforming to IEC 60947-1
Mechanical durability 5000000 cycles
Operating position Any position
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contacts material Silver alloy contacts
Contact operation Standard
Short-circuit protection 10 A cartridge fuse conforming to IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Icm] rated short-circuit making capacity 12 kA at 600 V AC-15, 7200 VA
Rated breaking capacity 1.2 kA at 600 V AC-15, 720 VA
Device presentation Complete product
Environment
Product certifications UL listed file E42259 CCN NKCR
CE
CSA LR 25490 class 3211 03
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13