Schneider-Electric
 
9001K2L35CH13 picture- web-product-data-sheet
9001K2L35CH13
PUSH BUTTON 600VAC 10A 30MM T-K
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name K
Type of operator Spring return
Operator profile Clear projecting
Operator additional information Without guard
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Light source Incandescent
Bulb base BA 9s
Light block supply Direct
[Us] rated supply voltage 24...28 V AC/DC
Contacts type and composition 1 C/O
Connections - terminals Screw clamp terminals
Operating position Any position
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Environment
Product certifications CSA LR 25490 class 3211 03
CE
UL listed file E42259 CCN NKCR
NEMA
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.842 cm
Package 1 Length 11.43 cm
Package 1 Weight 226.796 g