Schneider-Electric
 
9001K2L35G20 picture- web-product-data-sheet
9001K2L35G20
green illuminated pushbutton Ø 30 - projecting spring return - 24/28 V AC/DC
Characteristics
Main
Range of product Harmony 9001K
Product or component type Complete illuminated push-button
Device short name 9001K
Bezel material Chromium plated metal
Mounting diameter 30 mm
Operator additional information Screw-on plastic mushroom
Light source Incandescent
Complementary
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Green mushroom Ø 35 mm, unmarked
Bulb base BA 9s
Light block supply Direct 24...28 V AC/DC
Mechanical durability 5000000 cycles
Operating position Any position
Net weight 0.166 kg
Environment
Standards JIS C 4520
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C 852
Product certifications UL 508
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4