Schneider-Electric
 
9001K2L38CH13 picture- web-product-data-sheet
9001K2L38CH13
PUSH BUTTON 600VAC 10A 30MM T-K
Characteristics
Main
Range of product Harmony 9001K
Product or component type Illuminated push-button
Device short name K
Operator profile Clear projecting
Operator additional information Full guard in plastic
Complementary
Bezel material Chromium plated metal
Mounting diameter 30 mm
Light block supply Full voltage
[Ie] rated operational current 10 A, AC-15
10 A, DC-13
Contact operation Standard
Device presentation Complete product
Environment
Product certifications CE
CSA LR 25490 class 3211 03
NEMA
UL listed file E42259 CCN NKCR
NEMA degree of protection NEMA 1/2/3/3R/4/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.842 cm
Package 1 Length 11.43 cm
Package 1 Weight 226.796 g