Schneider-Electric
 
9001K2L7W picture- web-product-data-sheet
9001K2L7W
PUSHBUTTON OPERATOR 30MM TYPE K +OPTIONS
Characteristics
Main
Range of product Harmony 9001K
Product or component type Head for spring return push-button
Device short name 9001K
Operator profile White flush
Operator additional information Full guard in metal
Complementary
Mounting diameter 30 mm
Shape of signaling unit head Round
Type of operator Spring return