Schneider-Electric
 
9001K2L7Y picture- web-product-data-sheet
9001K2L7Y
yellow illuminated pushbutton Ø 30 - projecting spring return - 220/240 V AC
Characteristics
Main
Range of product Harmony 9001K
Product or component type Complete illuminated push-button
Device short name 9001K
Bezel material Chromium plated metal
Mounting diameter 30 mm
Light source Incandescent
Complementary
Shape of signaling unit head Round
Type of operator Spring return
Operator profile Yellow projecting, unmarked
Bulb base BA 9s
Light block supply Via integral transformer 220...240 V AC 50/60 Hz 6 V)
Mechanical durability 5000000 cycles
Operating position Any position
Net weight 0.166 kg
Environment
Standards UL 508
EN/IEC 60947-1
JIS C 4520
EN/IEC 60947-5-4
EN/IEC 60947-5-1
CSA C22.2 No 14
JIS C 852
Product certifications UL 508
NEMA
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4